IESNA:LM-63-2002
[TEST]P1644726
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-740-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22468.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2448.5 2402.4 2277.3 2161.0 2117.2 2130.3 2183.0 2341.0 2621.8 3045.2 3635.4 4368.2 5006.6 5620.9 6191.3 6829.8 
7509.9 8198.8 9054.5 9877.2 10489.3 10928.1 11268.2 11336.2 10726.3 9372.6 7187.4 3611.3 1261.5 432.2 245.7 166.7 98.7 
46.1 0.0 0.0 0.0 
2448.5 2398.0 2279.5 2163.2 2115.0 2128.1 2180.8 2330.0 2593.3 3034.2 3628.8 4322.1 5008.8 5640.7 6206.7 6845.1 
7538.4 8242.7 9107.1 9934.2 10542.0 10978.6 11338.4 11364.7 10814.0 9471.3 7259.8 3661.7 1312.0 456.3 261.1 179.9 107.5 
52.7 0.0 0.0 0.0 
2448.5 2398.0 2292.7 2183.0 2134.7 2147.9 2194.0 2316.8 2558.2 2953.1 3503.7 4175.1 4870.6 5489.3 6101.4 6742.0 
7424.3 8203.2 9089.6 9997.9 10785.5 11314.2 11691.6 11862.7 11487.6 10291.8 7975.0 4434.0 1676.2 695.5 373.0 232.6 
142.6 92.1 30.7 0.0 0.0 
2448.5 2415.5 2323.4 2231.3 2189.6 2198.3 2235.6 2321.2 2512.1 2819.2 3284.4 3878.9 4561.2 5210.6 5864.4 6529.2 
7244.4 8023.3 8951.3 9967.1 10961.0 11862.7 12520.9 12981.6 12944.3 12051.4 10081.2 6886.8 2955.3 1097.0 594.6 337.9 
199.7 131.6 54.8 0.0 0.0 
2448.5 2417.7 2349.7 2281.7 2255.4 2270.7 2314.6 2367.3 2490.1 2724.9 3038.6 3512.5 4148.8 4758.7 5443.2 
6134.3 6867.1 7700.8 8701.2 9789.4 11081.7 12305.9 13413.8 14273.9 14642.5 14273.9 12716.2 10079.0 6134.3 2387.0 
1000.4 552.9 283.0 142.6 52.7 0.0 0.0 
2448.5 2426.5 2382.6 2347.5 2347.5 2387.0 2435.3 2492.3 2575.7 2727.1 2955.3 3251.4 3696.8 4278.2 4885.9 
5581.4 6399.8 7314.6 8387.5 9644.6 11051.0 12547.2 13949.2 15140.5 15919.3 16079.5 15463.0 13688.1 10452.0 6195.7 
2038.2 656.0 254.5 107.5 30.7 2.2 0.0 
2448.5 2446.3 2430.9 2426.5 2461.6 2523.0 2602.0 2703.0 2819.2 2955.3 3128.6 3348.0 3615.6 3999.6 4534.9 
5142.6 5849.1 6766.2 7869.7 9069.8 10552.9 12044.8 13635.4 15140.5 16388.9 17334.4 18010.2 17964.1 16410.8 12479.2 
7079.9 2887.2 618.7 182.1 50.5 4.4 0.0 
2448.5 2448.5 2441.9 2448.5 2490.1 2562.5 2661.3 2775.4 2902.6 3051.8 3227.3 3435.7 3692.4 4012.7 4528.3 
5133.9 5770.1 6643.3 7727.1 8988.6 10432.3 12018.5 13541.1 14975.9 16274.8 17316.9 18058.5 18179.1 16761.8 13008.0 
7404.6 3635.4 822.7 221.6 54.8 6.6 0.0 
2448.5 2459.4 2466.0 2496.7 2562.5 2654.7 2777.5 2920.2 3078.1 3266.8 3490.6 3727.5 3944.7 4223.4 4642.4 
5179.9 5724.0 6544.6 7681.0 8975.5 10412.5 11911.0 13264.7 14442.8 15555.1 16505.1 17255.5 17483.6 16143.1 11900.0 
6937.3 3170.3 1059.7 298.4 81.2 13.2 0.0 
2448.5 2455.0 2479.2 2531.8 2624.0 2749.0 2891.6 3056.2 3233.9 3437.9 3672.7 3898.7 4124.6 4418.6 4842.1 
5342.3 5914.9 6783.7 7902.6 9212.4 10563.9 11858.3 12961.9 14023.8 15039.6 15879.9 16434.9 16140.9 13778.0 9249.7 
5041.7 1645.5 491.4 241.3 120.7 24.1 0.0 
2448.5 2439.7 2470.4 2534.0 2634.9 2768.8 2922.3 3082.5 3238.3 3413.8 3595.9 3753.9 3949.1 4205.8 4563.4 
5024.2 5620.9 6472.2 7531.9 8637.6 9804.8 10897.4 11911.0 13082.6 14210.3 15144.9 15467.4 14236.6 10502.5 6035.6 
2483.6 634.1 190.9 79.0 30.7 13.2 0.0 
2448.5 2457.2 2487.9 2556.0 2663.5 2795.1 2942.1 3102.3 3251.4 3409.4 3569.6 3705.6 3867.9 4085.1 4423.0 
4835.5 5447.6 6241.8 7169.8 8119.8 9133.4 9877.2 10563.9 11248.4 11691.6 11926.3 11608.2 10197.5 7207.1 3955.7 
1522.6 397.1 127.2 41.7 15.4 8.8 0.0 
2448.5 2441.9 2472.6 2531.8 2634.9 2760.0 2909.2 3054.0 3192.2 3334.8 3473.0 3580.5 3707.8 3909.6 4214.6 
4642.4 5177.7 5809.6 6426.1 6965.8 7422.2 7591.1 7586.7 7527.5 7303.7 6992.1 6439.3 5430.0 3718.8 1875.8 515.6 
153.6 50.5 17.6 8.8 4.4 0.0 
2448.5 2459.4 2477.0 2527.4 2615.2 2729.3 2860.9 2975.0 3093.5 3187.8 3273.4 3339.2 3367.7 3323.8 3122.0 
2790.7 2380.4 1908.7 1410.7 974.1 664.8 462.9 351.0 276.4 215.0 164.5 129.4 100.9 79.0 57.0 41.7 26.3 15.4 8.8 6.6 4.4 0.0 
2448.5 2450.6 2457.2 2487.9 2564.7 2652.5 2744.6 2817.0 2832.4 2713.9 2404.6 1943.8 1421.7 925.8 590.2 443.2 388.3 
353.2 318.1 280.8 243.5 210.6 177.7 151.4 127.2 100.9 79.0 63.6 48.3 35.1 24.1 15.4 11.0 8.8 4.4 4.4 0.0 
2448.5 2459.4 2452.8 2470.4 2514.3 2569.1 2573.5 2435.3 2036.0 1513.8 991.7 636.2 500.2 443.2 401.5 359.8 318.1 
278.6 241.3 206.2 175.5 149.2 127.2 109.7 94.3 76.8 59.2 46.1 35.1 26.3 17.6 11.0 8.8 6.6 4.4 4.4 0.0 
2448.5 2457.2 2441.9 2439.7 2452.8 2430.9 2213.7 1691.5 1145.2 732.8 577.0 520.0 458.5 403.7 348.8 302.8 256.7 215.0 
177.7 147.0 120.7 103.1 90.0 81.2 70.2 61.4 52.7 39.5 30.7 24.1 17.6 11.0 6.6 4.4 4.4 2.2 0.0 
2448.5 2439.7 2419.9 2400.2 2369.5 2185.2 1700.3 1105.8 691.1 588.0 550.7 502.4 432.2 362.0 298.4 243.5 199.7 162.4 133.8 
111.9 96.5 85.6 76.8 68.0 59.2 52.7 43.9 37.3 28.5 21.9 15.4 11.0 6.6 4.4 2.2 0.0 0.0 
2448.5 2428.7 2411.2 2384.8 2299.3 1928.5 1305.4 781.0 605.5 568.2 528.7 465.1 392.7 315.9 250.1 197.5 162.4 133.8 109.7 
94.3 85.6 76.8 68.0 59.2 52.7 46.1 37.3 30.7 24.1 19.7 15.4 8.8 4.4 2.2 0.0 0.0 0.0 
2448.5 2428.7 2411.2 2382.6 2259.8 1770.5 1112.3 680.1 588.0 555.1 504.6 432.2 353.2 276.4 217.2 173.3 144.8 118.5 98.7 85.6 
74.6 68.0 59.2 54.8 46.1 39.5 30.7 21.9 17.6 15.4 13.2 8.8 6.6 2.2 0.0 0.0 0.0 
2448.5 2409.0 2391.4 2362.9 2207.1 1645.5 1009.2 645.0 577.0 539.7 480.5 405.9 326.9 247.9 195.3 158.0 131.6 109.7 92.1 76.8 
68.0 59.2 52.7 46.1 39.5 32.9 24.1 17.6 13.2 11.0 8.8 6.6 4.4 0.0 0.0 0.0 0.0 
2448.5 2402.4 2384.8 2356.3 2202.7 1654.2 1004.8 636.2 577.0 537.5 473.9 401.5 318.1 243.5 190.9 153.6 127.2 107.5 90.0 74.6 
65.8 57.0 50.5 43.9 37.3 30.7 21.9 15.4 11.0 11.0 8.8 6.6 4.4 0.0 0.0 0.0 0.0 
